(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Carbide 4D type drill with both high blade tip rigidity and good cutting resistance. Recommended for use on a wide range of materials.
Uses an EgiAs coating which boasts excellent wear resistance and toughness, helping achieve a longer tool life.
Wide flutes for improved chip discharging
Wave-shaped flutes that finely fragment the chips
Part Number |
---|
AD-4D-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Effective Hole Drilling Depth (mm) | Tool No. | Thinning |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,337.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3 | 28 | 74 | 4 | 22 | 8672300 | R type$R type$X type |
Loading...
Work Material | General Steel / Heat-Treated Steel / Cast Iron | Tool Material Type | Carbide | Link Model | End Mill Link |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | Others | Oil-Hole Presence | None |
Permissible values of the outer diameter and the diameter | h8 | Torsional Angle(°) | 30 | Application | Recommended for shrink fitting systems. |
Coating Details | EgiAs coating |
Please check the type/dimensions/specifications of the part AD-4D-3 in the Carbide Drill 4D Type_AD-4D series.
Part Number |
---|
AD-4D-10.2 |
AD-4D-10.2-11 |
AD-4D-10.3 |
AD-4D-3-3 |
AD-4D-3.1 |
AD-4D-3.2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Effective Hole Drilling Depth (mm) | Tool No. | Thinning |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,287.00 | 1 Piece(s) | 5 Day(s) | 10.2 | 71 | 118 | 12 | 51 | 8673020 | R type$R type | ||
฿ 3,287.00 | 1 Piece(s) | 5 Day(s) | 10.2 | 71 | 118 | 11 | 51 | 8678020 | R type$R type | ||
฿ 3,287.00 | 1 Piece(s) | 5 Day(s) | 10.3 | 71 | 118 | 12 | 51 | 8673030 | R type$R type | ||
฿ 1,337.00 | 1 Piece(s) | 5 Day(s) | 3 | 28 | 74 | 3 | 22 | 8677300 | R type$R type$X type | ||
฿ 1,417.00 | 1 Piece(s) | 5 Day(s) | 3.1 | 28 | 74 | 4 | 22 | 8672310 | R type$R type$X type | ||
฿ 1,417.00 | 1 Piece(s) | 5 Day(s) | 3.2 | 28 | 74 | 4 | 22 | 8672320 | R type$R type$X type |
How can we improve?
How can we improve?