(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PK-50 |
PK-51 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Cutting Capacity (Cable) (mm) |
Cutting Capacity (IV Wire) (㎜²) |
Cutting Capacity (VVF Wire) | Size (mm) |
Cutting ability: cable (mm) |
Cutting ability: IV cable (mm2) |
Cutting ability: VVF wire | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 769.20 |
ENG HAND TOOL | 1 Piece(s) | 5 Day(s) | 10 | φ9 | 22 | ø2.0 mm × 2 Cores | 164 | ø9 | 22 | ø2.0 mm × 2-core | 150 | ||
฿ 874.82 |
ENG HAND TOOL | 1 Piece(s) | 1 Day(s) | 10 | φ11 | 38 | ø2.0 mm × 3 Cores | 212 | ø11 | 38 | ø2.0 mm × 3-core | 250 |
Capable of cutting with light application of force without letting the cable to escape.
Part Number |
---|
PK-50 |
PK-51 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Cutting Capacity (Cable) (mm) |
Cutting Capacity (IV Wire) (㎜²) |
Cutting Capacity (VVF Wire) | Size (mm) |
Cutting ability: cable (mm) |
Cutting ability: IV cable (mm2) |
Cutting ability: VVF wire | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 769.20 |
ENG HAND TOOL | 1 Piece(s) | 5 Day(s) | 10 | φ9 | 22 | ø2.0 mm × 2 Cores | 164 | ø9 | 22 | ø2.0 mm × 2-core | 150 | ||
฿ 874.82 |
ENG HAND TOOL | 1 Piece(s) | 1 Day(s) | 10 | φ11 | 38 | ø2.0 mm × 3 Cores | 212 | ø11 | 38 | ø2.0 mm × 3-core | 250 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?