Drain Pipe Cleaner K-3800

Caution
Product Description
[Features]
· Easy to move, powerful and versatile device for cleaning indoor drain pipes.
· The main body and cable drum can be separated and carried to be assembled on site easily.
· Usable for a wide variety of cleaning, such as for kitchen drain pipes, floor drain pipes or rooftop drainage pipes.
· The sturdy corrosion-resistant polyethylene cable drum does not rust or dent, and you can adjust its inclination angle to change to the appropriate angle for the cable to be sent out at.
· The inner drum guard prevents the cable from becoming twisted.
· The cable in the cable drum can be replaced easily, and it is equipped with a handle for easy movement when it is separated.
· Powerful 1/12 HP motor rotates the cable at 240 rpm. If the cable becomes caught, the motor will automatically shift down to provide increased torque power at a lower speed.
· Powerful cleaning with minimal effort.
· The tip tools can be easily attached to the cable.
· Can be used with IW Solid Core cable.
· IW Solid Core cable has excellent rigidity, so it will not become twisted easily.