1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Collet Chuck (Plating) (Part Number)

SWA TOOLING

Collet Chuck (Plating)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,347.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Seiwa Seiki collet holder collet chuck (plating coating).

Part Number
ST20-RSC07N-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,347.26

SWA TOOLING 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Retention possible blade diameter(mm) 24
Holder Length L(mm) 150 Nominal, cutting tool, shank diameter(φ D) RSC07N φD1 20
L1(mm) 133 L2(mm) 17 Collet size CR07-(D)
Adjustment screw (M6 × 20 L-CTW) d(mm) ø0.5 to 7 Note 1 FIG. 1

Please check the type/dimensions/specifications of the part ST20-RSC07N-150 in the Collet Chuck (Plating) series.