Work Sneakers For Work On Roofs TS-115N

Caution
Product Description
[Features]
· Sole design prevents slipping even on sloped surfaces
· The Tobisne sole prevents slipping on roofs and high places covered in dust and debris while supporting the foot.
· Compared to rubber-soled split toe socks, heat does not transfer easily when working on hot roofs, reducing the risk of low temperature burns.
· The Tobisne was developed for work on roofs and high places and also has an insole made to a special specification.
· The toe part is shaped so that the toes do not make direct contact with the toe cap even when the wearer performs work that involves standing on their toes or standing on a sloped surface.
· Double-layered EVA and rubber sole
[Materials]
· Wide resin toe cap
· Upper: velour, artificial leather, synthetic leather and mesh
· Insole: EVA cup insole (antibacterial, deodorizing and a relaxed shape around the toes)
· Sole: EVA and synthetic rubber