High Top Safety Half Boots RT920

Brand :
MIDORI ANZEN

Caution

    Product Description

    [Features]
    · Anti-slip grooves with slip sign
    · Boots with excellent heat resistance
    · A heat resistance test was carried out to compare the condition of a Rubber Tech sole and a polyurethane sole for general work after holding them close to a flame of approximately 1,100°C for approximately 10 seconds.
    · The polyurethane sole for general work (upper side) started to melt as soon as the flame made contact.
    · Heat-resistant sole suitable for use as firefighting shoes.
    · Excellent cushioning and durability.
    · Lightweight "Rubber Tech Sole"
    · Using foam rubber in the midsole provides cushioning and a lighter weight not previously available in a rubber safety shoe (JIS standard for additional performance: more than 20J).
    · And using a newly developed EVA cup insole introduces significantly improved impact absorption capability in the heel.
    · Provides a flexible and lightweight fit
    · Flexibility and strength is required for difficult work places where workers are required to run, jump, as well as climb up and down stairs, etc.
    · The Rubber Tech sole is not only tough and slip resistant, but also provides excellent flexibility and a lightweight fit thanks to its integrally molded design.
    · Standard height: 150 mm (26.0 cm used as standard)
    [Materials]
    · Toe cap: wide resin toe cap
    · Upper: chrome cowhide leather (soft embossing)
    · Insole: EVA cup insole (antibacterial and deodorizing)
    · Sole: double layer of rubber