Full-length Safety Boots For Aerial Work VS5311N, All Eyelet F

Caution
- · Hem fastening tape on the back of the boot opening. Skin may become irritated if this tape makes direct contact with the skin. To prevent this, apply a piece of sponge or other material in the boots before wearing to ensure the tape does not make direct contact with the skin.
Product Description
[Features]
· Features leather patches (leather pads) on the inside.
· Safety shoes for aerial work developed for work at construction sites and during aerial work
· Designed with a thin sole to achieve a light weight with excellent flexibility and outstanding comfort.
· Single-layered rubber sole
· Standard height: 250 mm (26.0 cm used as standard)
[Materials]
· Toe cap: steel toe cap
· Upper: chrome cowhide leather (soft embossing)
· Insole: half sole
· Sole: single layer of synthetic rubber