High Top Safety Shoes V262N With Instep Protector

Brand :
MIDORI ANZEN

Caution

    Product Description

    [Features]
    · Safety shoes with a rubber sole for ordinary work that also feature a professional standard for use at special worksites where heat, water and oil, etc., are employed
    · Safety shoes made from a high-tech material for a lightweight feel that are designed to be impact resistant thanks to the addition of an instep protector.
    · The impact of a falling object is transferred to the toe cap and absorbed by deformation of the instep protector.
    · Single-layered rubber sole
    · Standard height: 150 mm (26.0 cm used as standard)
    [Materials]
    · Toe cap: steel toe cap
    · Upper: chrome cowhide leather (soft embossing)
    · Instep protector: chrome cowhide leather/aluminum
    · Insole: EVA half sole
    · Sole: single layer of synthetic rubber
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
    High Top Safety Shoes V262N With Instep Protector | MIDORI ANZEN | MISUMI Thailand