Insulated Low Work Shoes V251NJT

Brand :
MIDORI ANZEN

Caution

  • Insulated rubber sole shoes only exhibit insulation performance on the rubber bottom and protect from electric shock when accidentally treading on a low electric voltage circuit of less than 300 VAC. Insulated rubber sole shoes only exhibit insulation performance on the rubber bottom and other non-rubber parts, such as the upper, do not have insulation protection.

Product Description

[Features]
· Safety shoes with a rubber sole for ordinary work that also feature a professional standard for use at special worksites where heat, water and oil, etc., are employed
· Work shoes developed for work where accidental contact with low electric voltage may occur, such as machine maintenance and electric work in factories.
· Rubber sole ensures electrical resistance of 10⁹ Ω or higher so that electric shock can be minimized even when coming into contact with a low voltage circuit of 300 V AC or less.
· Additionally, it can withstand voltage of AC50 Hz 3 KV for a period of one minute.
· Single-layered rubber sole
[Materials]
· Toe cap: resin toe cap
· Upper: chrome cowhide leather (soft embossing)
· Insole: EVA half sole
· Sole: single layer of synthetic rubber