Low Safety Shoes Premium Comfort PRM210 Electrostatic

Brand :
MIDORI ANZEN

Caution

    Product Description

    [Features]
    · Anti-slip grooves with slip sign
    · Comfort reborn with PREMIUM COMFORT: Premium Comfort safety shoes designed for ultimate comfort when wearing
    · Comfort last: three-dimensionally molded metatarsal region supports the arches on the sides of the sole
    · The inside and outside of the arch has been refined to prevent foot slippage
    · Rounded shape heel portion fits closely to the shape of the heel
    · New wide resin toe cap for improved comfort
    · Wide and comfortable curved part
    · Improved heel portion holds the foot better
    · Enhanced arch portion encases the foot. Updated for improved fit: the heel and arch portions hold the foot better and the toe cap is wider and more comfortable.
    · The lateral and longitudinal arch of the sole of the foot are securely supported for an improved fit and reduced fatigue.
    · CUSHION ABSORBER & DAMPER SOLE:
    · The sole shape changes when walking to absorb shock and improve cushioning.
    · Shocks are dispersed when the block located below the center of the heel makes contact with the ground.
    · PREMIUM GRIP SOLE: Level 5 non-slip sole. The sole at the toes and the sides is cut at an angle to prevent stumbling
    · Highest level of slip resistance: new type sole that boasts the highest level of slip resistance, as well as excellent durability.
    · The sole is cut at an angle at the front of the toes and at the sides to prevent the sole from catching.
    · PREMIUM INSOLE: Metatarsal pad that holds the lateral and longitudinal arch of the foot. New material provides improved cushioning and durability. The premium insole is thicker at the heel and is made from a new material with excellent resilience and cushioning properties
    · 3D stereoscopic insole designed to fit to the structure of the sole of the foot.
    · A newly adopted composite material is used for improved cushioning and to gently encase the sole of the foot.
    · Static electricity is released from the sole preventing spark generation.
    · WOOLLY NYLON & INSTEP CUSHION: Instep cushion
    · The instep is padded with cushioning material that is soft against the foot and encases the foot gently.
    · Elasticated woolly shoelaces. New "woolly nylon" shoelaces are used that stay tied to prevent falls, etc., caused by untied shoelaces.
    · Elasticity provides a softer feel across the instep when fastened.
    · Sole with a double-layered foamed polyurethane structure
    · Heel part shock absorption
    · Reflectors
    [Materials]
    · Toe box: new wide resin
    · Upper: chrome cowhide leather (soft embossing)
    · Insole: premium insole (antibacterial and deodorizing)
    · Sole: double layer of foamed polyurethane
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
    Low Safety Shoes Premium Comfort PRM210 Electrostatic | MIDORI ANZEN | MISUMI Thailand