Cap Type Helmet For Women LSC-11PCLV α

Caution
Product Description
Model for women working on site.
[Features]
· The back is shaped to suit long hair
· Includes a space in the back that provides a snug fit for people with long hair.
· Designed based on head size statistics for women to provide good balance between the head and body, as well as a slim appearance when wearing.
· Vertically adjustable headband
· Headband height can be adjusted through 3 stages allowing the height to be adjusted to fit where hair is tied back.
· The harness is simple to remove for easy cleaning
· The harness can be removed easily with a single action, making it easy to clean off sweat and make up, etc.
· Equipped with an α liner that provides the safety of a shock-absorbing liner and that also has good ventilation, creating a structure that reduces stuffiness and worrisome sweat odor.
[Applications]
· For protection from flying and falling objects and for protection during accidental falls
[Accessories]
· Harness set (vertically adjustable headband, hammock, ear strap, chin strap)
· α liner (shock-absorbing liner)
[Material]
· PC (polycarbonate)