Cap Type Helmet For Women LSC-11PCLV

Brand :
MIDORI ANZEN

Caution

    Product Description

    Model for women working on site.
    [Features]
    · The back is shaped to suit long hair
    · Includes a space in the back that provides a snug fit for people with long hair.
    · Designed based on head size statistics for women to provide good balance between the head and body, as well as a slim appearance when wearing.
    · Headband height can be adjusted through 3 stages allowing the height to be adjusted to fit where hair is tied back.
    · The harness can be removed easily with a single action, making it easy to clean off sweat and make up, etc.
    [Applications]
    · For protection from flying and falling objects
    [Accessories]
    · Harness set (vertically adjustable headband, hammock, ear strap, chin strap)
    [Material]
    · PC (polycarbonate)