Cap Type Helmet SC-19PCLVS RA3 α

Caution
- Not to be used for welding work or work with lasers. The product will not conform to Japan certification standards if a combination of accessories other than those specified is used.
Product Description
[Features]
· SC-19 Series high spec model designed for safety and comfort.
· Widest shield surface in the industry.
· Protects the eyes from the sides as well as from the front.
· Keeps distortion and refraction of light to a minimum.
· Shield surface can be replaced in a single action.
· Contributes to a reduction in running costs.
· Most comfortable and lightweight class in the industry.
· Both lightweight and strong, it weighs approximately 30 g less than the company's conventional product.
· Superior ventilation performance to help prevent heatstroke.
· Can reduce the temperature by 3°C compared to the company's conventional product.
· The harness can be mounted or removed in a single action for easy replacement.
· New type of RA band for improved comfort when wearing.
· New shape rain guard effectively protects wearers from rain water.
· Can be removed easily with the fingers.
· Smooth, rounded design.
[Applications]
· For protection from flying and falling objects and during accidental falls.
[Accessories] Harness set (RA band, hammock, ear strap, chin strap)
· α liner (shock-absorbing liner)
· Sliding mask (retractable face shield)
[Material]
· PC (polycarbonate)