Light Work Cap SCL-400VS With Sliding Mask

Caution
- Product does not conform to Japan certification standards. Do not use for work that requires use of "safety headgear". Not to be used for welding work or work with lasers.
Product Description
[Features]
·It is a working cap whose shield surface is retractable and can be pulled out only when you want to use it
·Even those who wear glasses can wear it comfortably
·Equipped with "RA band (ratchet adjuster band)."It fits tightly on the head and supports safer work
·Only the shield surface can be replaced with a single-action
·Ventilation design (helmet aeration design): Helmet with ventilation function is designed to reduce stuffiness of the head by inlet/outlet ports
·Inlet/outlet ports are provided on the left and right sides of the helmet and the upper part of the front to circulate the internal air and reduce inner stuffiness
·The inlet/outlet ports are individually designed according to the shape of each helmet (cap body), and the shape, the number, and the ventilation of the holes are different
·Compared to a full-scale nationally certified helmet used at construction sites, it is lighter and can be worn without discomfort
·SCL series with new interior: The interior of the SCL series has been renewed
[Accessories]
·Interior (Hammock and headband integrated)
·Slider surface (retractable face shield)
[Materials]
・ PE (Polyethylene)