(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Transmitter (Remote Transmitter)

Compact Transmitter (Remote Transmitter)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 16728

  • Product Type
    Sensor
  • Tip diameter x Total length(mm)
    ø24 × 75
  • Type
    Remote Transmitter
  • Mass(kg)
    0.18
Part Number
16728
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 36,356.00

BACK WALL MATERIAL DETECTORS 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Sensor
  • Tip diameter x Total length(mm)
    ø24 × 75
  • Type
    Remote Transmitter
  • Mass(kg)
    0.18

Product Description

[Features]
· Capable of detecting non-metallic piping with an unknown buried route, location or depth, as well as sewage and drain pipelines.
· Attaches to cabling used for drain pipe cleaning machinery (a dedicated adapter is available for RIDGID cabling).
· Can also be installed onto a self-propelled inspection camera.
· Emits a 512 Hz signal.
· Outgoing transmission can be verified via a blinking LED.
· Operates with just one AAA battery.

Specifications of 16728

  • Product Type
    Sensor
  • Tip diameter x Total length(mm)
    ø24 × 75
  • Type
    Remote Transmitter
  • Mass(kg)
    0.18
Part Number
16728
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 36,356.00

BACK WALL MATERIAL DETECTORS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1