NaviTrack Scout Locator

Brand :
RIDGID

Caution

    Product Description

    [Features]
    · The Scout adopts the same multi-directional detection technology as the NaviTrack II. This model is ideal for users primarily engaged in detection using a compact transmitter, floating transmitter or probe transmitter equipped standard with a SeeSnake Industrial Video Inspection Camera.
    · The Scout allows the user to confirm the detection position via the mapping display and displays pole marks in front and behind of the detection target. This schema ensures accurate detection.
    · The Scout's multi-directional detection technology continuously analyzes all signals. Pseudo-peaks or zero peaks that make detection difficult are not displayed.
    · When the device is located above the detection target, depth is automatically calculated and displayed (in 3 to 5 cm increments).