- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
SeekTech ST-33Q+ Transmitter
Specifications of 49338
-
- Product Type
- Sensor
-
- Width × Height × Thickness(mm)
- 400 × 330 × 200
-
- Power supply
- Size D batteries × 6 pcs. (included standard), 18 V lithium ion battery (sold separately)
-
- Frequency(Hz)
- Direct (factory setting): 128, 1,000, 8,000, 33,000, 93,000, 262,000, direct (user-defined): 10 to 490,000, lead: 8,000, 33,000
-
- Maximum output(W)
- 10
-
- Mass(kg)
- 7.26
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 366,581.67
฿ 237,911.50
|
BACK WALL MATERIAL DETECTORS
|
1 Piece(s)
|
|
14 Day(s)
|
Basic Specifications
-
- Product Type
- Sensor
-
- Width × Height × Thickness(mm)
- 400 × 330 × 200
-
- Power supply
- Size D batteries × 6 pcs. (included standard), 18 V lithium ion battery (sold separately)
-
- Frequency(Hz)
- Direct (factory setting): 128, 1,000, 8,000, 33,000, 93,000, 262,000, direct (user-defined): 10 to 490,000, lead: 8,000, 33,000
-
- Maximum output(W)
- 10
-
- Mass(kg)
- 7.26
Product Description
[Features]
· This transmitter supports long distance guided searching
· By generating a stronger magnetic field which guides the device to the target pipeline, it is possible to detect a buried pipe from even more distant locations
· Highly versatile as a transmitter: the user can set an arbitrary frequency between 10 Hz and 490 kHz
· Connect to an SR-24 via Bluetooth to turn the power on/off and set the frequency via the SR-24
Specifications of 49338
-
- Product Type
- Sensor
-
- Width × Height × Thickness(mm)
- 400 × 330 × 200
-
- Power supply
- Size D batteries × 6 pcs. (included standard), 18 V lithium ion battery (sold separately)
-
- Frequency(Hz)
- Direct (factory setting): 128, 1,000, 8,000, 33,000, 93,000, 262,000, direct (user-defined): 10 to 490,000, lead: 8,000, 33,000
-
- Maximum output(W)
- 10
-
- Mass(kg)
- 7.26
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 366,581.67
฿ 237,911.50
|
BACK WALL MATERIAL DETECTORS
|
1 Piece(s)
|
|
14 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?