- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 22163
-
- Product Type
- Sensor
-
- Width × Height × Thickness(mm)
- 178 × 787 (490 when stored in case) × 356
-
- Frequency (active detection mode)(Hz)
- 128, 1,000, 8,000, 33,000, 51,000, 93,000, 200,000, 262,000 (frequency can be set freely using 30 slots within a range of 10 to 490,000 Hz)
-
- Frequency (passive detection mode)(Hz)
- Commercial power supply: 50, 60, < 4,000, radio waves: 4,000 to 15,000, 15,000 to 36,000
-
- Frequency (probe)(Hz)
- 16, 512, 640, 850, 8,000, 16,000, 33,000 (frequency can be set freely using 30 slots within a range of 10 to 490,000 Hz)
-
- Type
- SeekTech SR-60 Locator
-
- Power supply
- Size C batteries × 4
-
- Battery life
- Lasts approx. 16 hours under continuous use (depending on operational conditions)
-
- Mass(kg)
- 2.3
-
- Accessories
- Plastic case (29798), marker and clip (12543), instruction manual, size C alkaline batteries × 4 pcs.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 366,726.67
|
BACK WALL MATERIAL DETECTORS
|
1 Piece(s)
|
|
19 Day(s)
|
Basic Specifications
-
- Product Type
- Sensor
-
- Width × Height × Thickness(mm)
- 178 × 787 (490 when stored in case) × 356
-
- Frequency (active detection mode)(Hz)
- 128, 1,000, 8,000, 33,000, 51,000, 93,000, 200,000, 262,000 (frequency can be set freely using 30 slots within a range of 10 to 490,000 Hz)
-
- Frequency (passive detection mode)(Hz)
- Commercial power supply: 50, 60, < 4,000, radio waves: 4,000 to 15,000, 15,000 to 36,000
-
- Frequency (probe)(Hz)
- 16, 512, 640, 850, 8,000, 16,000, 33,000 (frequency can be set freely using 30 slots within a range of 10 to 490,000 Hz)
-
- Type
- SeekTech SR-60 Locator
-
- Power supply
- Size C batteries × 4
-
- Battery life
- Lasts approx. 16 hours under continuous use (depending on operational conditions)
-
- Mass(kg)
- 2.3
-
- Accessories
- Plastic case (29798), marker and clip (12543), instruction manual, size C alkaline batteries × 4 pcs.
Product Description
[Features]
· The SR-60 provides fast and reliable detection under even the most stringent conditions (poor environment, poor soil conditions, grounding defects, etc.). Even in noisy areas the user can listen to the detector's output with earphones, so exploration can proceed unhindered.
· Trace any frequency from 10 Hz to 490 kHz
· Supports more precise frequency setting with the ease of use and accuracy of the SR-20
· By attaching the transmitter to an inspection camera, it is possible to perform simultaneous probe and line trace detection
Specifications of 22163
-
- Product Type
- Sensor
-
- Width × Height × Thickness(mm)
- 178 × 787 (490 when stored in case) × 356
-
- Frequency (active detection mode)(Hz)
- 128, 1,000, 8,000, 33,000, 51,000, 93,000, 200,000, 262,000 (frequency can be set freely using 30 slots within a range of 10 to 490,000 Hz)
-
- Frequency (passive detection mode)(Hz)
- Commercial power supply: 50, 60, < 4,000, radio waves: 4,000 to 15,000, 15,000 to 36,000
-
- Frequency (probe)(Hz)
- 16, 512, 640, 850, 8,000, 16,000, 33,000 (frequency can be set freely using 30 slots within a range of 10 to 490,000 Hz)
-
- Type
- SeekTech SR-60 Locator
-
- Power supply
- Size C batteries × 4
-
- Battery life
- Lasts approx. 16 hours under continuous use (depending on operational conditions)
-
- Mass(kg)
- 2.3
-
- Accessories
- Plastic case (29798), marker and clip (12543), instruction manual, size C alkaline batteries × 4 pcs.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 366,726.67
|
BACK WALL MATERIAL DETECTORS
|
1 Piece(s)
|
|
19 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?