- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
micro CA-25 Inspection Camera
Specifications of 40043
-
- Product Type
- Tube Scope
-
- Cable Length(mm)
- 900 (camera cable cannot be replaced)
-
- Overall Length(mm)
- 145 (excluding camera cable)
-
- Height(mm)
- 190
-
- Name / Specifications
- micro CA-25 Digital Inspection Camera
-
- Lighting type
- Adjustable LED lights × 4
-
- Power
- AA batteries × 4 (included as standard)
-
- Mass(kg)
- 0.6 (inspection camera main body weight)
-
- Monitor
- 2.4-inch color TFT LCD (resolution: 480 × 234)
-
- Video Output
- 90 cm long RCA cable (included as standard)
-
- Supplement
- Case dimensions: 380 × 280 × 95 mm
-
- Specifications
- Camera head: ø17 mm aluminum structure (IP67), waterproof performance: camera cable (IP67)
-
- Set contents
- micro CA-25 main body, ø17 mm camera cable (integrated with main body), tip tools (hook, magnet, mirror), 90 cm long RCA cable, instruction manual, carrying case, AA batteries × 4
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 12,305.00
|
RDD HAND TOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Product Type
- Tube Scope
-
- Cable Length(mm)
- 900 (camera cable cannot be replaced)
-
- Overall Length(mm)
- 145 (excluding camera cable)
-
- Height(mm)
- 190
-
- Name / Specifications
- micro CA-25 Digital Inspection Camera
-
- Lighting type
- Adjustable LED lights × 4
-
- Power
- AA batteries × 4 (included as standard)
-
- Mass(kg)
- 0.6 (inspection camera main body weight)
-
- Monitor
- 2.4-inch color TFT LCD (resolution: 480 × 234)
-
- Video Output
- 90 cm long RCA cable (included as standard)
-
- Supplement
- Case dimensions: 380 × 280 × 95 mm
-
- Specifications
- Camera head: ø17 mm aluminum structure (IP67), waterproof performance: camera cable (IP67)
-
- Set contents
- micro CA-25 main body, ø17 mm camera cable (integrated with main body), tip tools (hook, magnet, mirror), 90 cm long RCA cable, instruction manual, carrying case, AA batteries × 4
Product Description
[Features]
· Adopts an easy-to-see 2.4-inch color TFT LCD screen. The same sturdy aluminum camera as the high-end micro CA-300 is used at the tip. Includes ultra-high brightness LEDs with adjustable light intensity. The monitor display screen can also be rotated 180 degrees. Furthermore, there are no issues when handling objects which are far away, an issue that is often prevalent with small inspection cameras. Single-handed operation is easy using the ergonomically-designed grip and easy-to-push buttons. The main body weight is a lightweight 600 g, making it easy to carry. Also uses 4 × AA batteries.
Specifications of 40043
-
- Product Type
- Tube Scope
-
- Cable Length(mm)
- 900 (camera cable cannot be replaced)
-
- Overall Length(mm)
- 145 (excluding camera cable)
-
- Height(mm)
- 190
-
- Name / Specifications
- micro CA-25 Digital Inspection Camera
-
- Lighting type
- Adjustable LED lights × 4
-
- Power
- AA batteries × 4 (included as standard)
-
- Mass(kg)
- 0.6 (inspection camera main body weight)
-
- Monitor
- 2.4-inch color TFT LCD (resolution: 480 × 234)
-
- Video Output
- 90 cm long RCA cable (included as standard)
-
- Supplement
- Case dimensions: 380 × 280 × 95 mm
-
- Specifications
- Camera head: ø17 mm aluminum structure (IP67), waterproof performance: camera cable (IP67)
-
- Set contents
- micro CA-25 main body, ø17 mm camera cable (integrated with main body), tip tools (hook, magnet, mirror), 90 cm long RCA cable, instruction manual, carrying case, AA batteries × 4
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 12,305.00
|
RDD HAND TOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?