(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
37468 |
37473 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Camera Head Diameter (mm) |
Cable Length (mm) |
Overall Length (mm) |
Width (mm) |
Height (mm) |
Name / Specifications | Cable Length Diameter (mm) |
Suitable Tube Diameter (mm) |
Water Resistant Depth (m) |
Resolution | Sonde frequency (Hz) |
Lighting type | Mass (kg) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 293,326.00 ฿ 201,426.96 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | Tube Scope | ø22 | 20,000 | 337 | 168 | 361 | Micro Drain D65S | ø8.3 | ø25 to 75 (Varies depending on pipe type and the internal conditions of the pipe.) | 81 | 628 × 586 NTSC | 512 | 6 LED lights | 4.4 | Ball guide × 2 (outer diameter: ø42 mm × 1, outer diameter: ø36 mm × 1), counter mounting not possible | ||
฿ 293,326.00 ฿ 205,386.87 |
RDD HAND TOOL | 1 Piece(s) | 14 Day(s) | Tube Scope | ø22 | 20,000 | 337 | 168 | 361 | Micro Drain D65S (for micro CA-300) | ø8.3 | ø25 to 75 (Varies depending on pipe type and the internal conditions of the pipe.) | 81 | 628 × 586 NTSC | 512 | 6 LED lights | 4.4 | Ball guide × 2 (outer diameter: ø42 mm × 1, outer diameter: ø36 mm × 1), counter mounting not possible |
[Features]
· The SeeSnake micro Drain Video Inspection System is small and has good operability, making it suitable for inspecting curved pipe passages.
· With a design that is 50% lighter and smaller than normal inspection systems, it can be easily loaded onto trucks and transported to worksites
· Can be used in combination with existing SeeSnake monitors and micro CA-300 digital inspection cameras
· Realizes a long service life thanks to its highly durable and reliable stainless steel camera head structure. Also ensures excellent visibility via high brightness lights that can be used continuously for long periods
· Ideal for inspections of toilet traps, P traps etc.
Part Number |
---|
37468 |
37473 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Camera Head Diameter (mm) |
Cable Length (mm) |
Overall Length (mm) |
Width (mm) |
Height (mm) |
Name / Specifications | Cable Length Diameter (mm) |
Suitable Tube Diameter (mm) |
Water Resistant Depth (m) |
Resolution | Sonde frequency (Hz) |
Lighting type | Mass (kg) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 293,326.00 ฿ 201,426.96 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | Tube Scope | ø22 | 20,000 | 337 | 168 | 361 | Micro Drain D65S | ø8.3 | ø25 to 75 (Varies depending on pipe type and the internal conditions of the pipe.) | 81 | 628 × 586 NTSC | 512 | 6 LED lights | 4.4 | Ball guide × 2 (outer diameter: ø42 mm × 1, outer diameter: ø36 mm × 1), counter mounting not possible | ||
฿ 293,326.00 ฿ 205,386.87 |
RDD HAND TOOL | 1 Piece(s) | 14 Day(s) | Tube Scope | ø22 | 20,000 | 337 | 168 | 361 | Micro Drain D65S (for micro CA-300) | ø8.3 | ø25 to 75 (Varies depending on pipe type and the internal conditions of the pipe.) | 81 | 628 × 586 NTSC | 512 | 6 LED lights | 4.4 | Ball guide × 2 (outer diameter: ø42 mm × 1, outer diameter: ø36 mm × 1), counter mounting not possible |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?