(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SeeSnake MAX rM200A Video Inspection System【1-2 Pieces Per Package】

SeeSnake MAX rM200A Video Inspection System

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 934.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
35338
40598
42348 SALE
46708
46713
47793
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Camera Head Diameter
(mm)
Cable Length
(mm)
Overall Length
(mm)
Width
(mm)
Height
(mm)
Name / Specifications Cable Length Diameter
(mm)
Suitable Tube Diameter
(mm)
Water Resistant Depth
(m)
Trusco Code Resolution Sonde frequency
(Hz)
Lighting type Mass
(kg)
Specifications

฿ 4,932.00

RDD HAND TOOL 1 Pack(s)

2 Pieces Per Package

19 Day(s) - - - - - - Ball guide (outer diameter: 45 mm) × 2 - - - - - - - - -

฿ 4,008.00

RDD HAND TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s) - - - - - - Ball guide (outer diameter: 61 mm) × 2 - - - - - - - - -

฿ 908,636.00

฿ 513,288.48

RDD HAND TOOL 1 Piece(s) - 19 Day(s) Tube Scope ø25 60,000 527 349 610 With rM200A wheel and automatic leveling function ø7.5 ø38 to 150 (200) (Varies depending on pipe type and the internal conditions of the pipe.) 69 - 310,000 pixels 512 6 LED lights 15.4 Counter equipped as standard

฿ 3,482.00

RDD HAND TOOL 1 Pack(s)

2 Pieces Per Package

19 Day(s) - - - - - - Ball guide (outer diameter: 85 mm) × 2 - - - - - - - - -

฿ 4,137.00

RDD HAND TOOL 1 Pack(s)

2 Pieces Per Package

19 Day(s) - - - - - - Ball guide (outer diameter: 125 mm) × 2 - - - - - - - - -

฿ 934.00

RDD HAND TOOL 1 Piece(s) - 19 Day(s) - - - - - - Camera head guide (outer diameter: 36 mm) × 1 - - - 788-3218 - - - - -

Product Description

[Features]
· Can be used with small-diameter pipes thanks to the smaller camera head
· A small camera with a ø25 mm sapphire crystal lens
· Easy cable feeding
· Adopts a lightweight, highly durable cable
· Easy to carry
· Includes a handle for carrying around and a large diameter wheel
· Various monitor options
· Compatible with all SeeSnake monitors (except CA-300)
· Finds areas and passages where piping is defective
· The camera head includes an automatic leveling function and features a built-in Sonde transmitter
· Bright lighting
· Six bright LEDs used for the lighting on the camera head

Part Number
35338
40598
42348 SALE
46708
46713
47793
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Camera Head Diameter
(mm)
Cable Length
(mm)
Overall Length
(mm)
Width
(mm)
Height
(mm)
Name / Specifications Cable Length Diameter
(mm)
Suitable Tube Diameter
(mm)
Water Resistant Depth
(m)
Trusco Code Resolution Sonde frequency
(Hz)
Lighting type Mass
(kg)
Specifications

฿ 4,932.00

RDD HAND TOOL 1 Pack(s)

2 Pieces Per Package

19 Day(s) - - - - - - Ball guide (outer diameter: 45 mm) × 2 - - - - - - - - -

฿ 4,008.00

RDD HAND TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s) - - - - - - Ball guide (outer diameter: 61 mm) × 2 - - - - - - - - -

฿ 908,636.00

฿ 513,288.48

RDD HAND TOOL 1 Piece(s) - 19 Day(s) Tube Scope ø25 60,000 527 349 610 With rM200A wheel and automatic leveling function ø7.5 ø38 to 150 (200) (Varies depending on pipe type and the internal conditions of the pipe.) 69 - 310,000 pixels 512 6 LED lights 15.4 Counter equipped as standard

฿ 3,482.00

RDD HAND TOOL 1 Pack(s)

2 Pieces Per Package

19 Day(s) - - - - - - Ball guide (outer diameter: 85 mm) × 2 - - - - - - - - -

฿ 4,137.00

RDD HAND TOOL 1 Pack(s)

2 Pieces Per Package

19 Day(s) - - - - - - Ball guide (outer diameter: 125 mm) × 2 - - - - - - - - -

฿ 934.00

RDD HAND TOOL 1 Piece(s) - 19 Day(s) - - - - - - Camera head guide (outer diameter: 36 mm) × 1 - - - 788-3218 - - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1