(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swaging Tool【1-4 Pieces Per Package】

Swaging Tool

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 796.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
52420
52425
52430
52435
52440
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Applicable Pipe Dia. Product Details Model Number Mass
(kg)

฿ 4,436.00

RDD HAND TOOL 1 Pack(s)

4 Pieces Per Package

19 Day(s) 1/4 in. (6 mm), 3/8 in. (10 mm), 1/2 in. (12 mm), 5/8 in. (16 mm) Kit - 4 tools 570 0.454

฿ 802.00

RDD HAND TOOL 1 Piece(s) - 19 Day(s) 1/4 in. (6 mm) Swaging tool 562 0.057

฿ 796.00

RDD HAND TOOL 1 Piece(s) - 19 Day(s) 3/8 in. (10 mm) Swaging tool 563 0.113

฿ 1,089.00

RDD HAND TOOL 1 Piece(s) - 19 Day(s) 1/2 in. (12 mm) Swaging tool 564 0.142

฿ 1,575.00

RDD HAND TOOL 1 Piece(s) - 19 Day(s) 5/8 in. (16 mm) Swaging tool 565 0.227

Basic Specifications

Product Description

[Features]
· Ridgid swaging tools are made to high quality standards. The zinc plating provides excellent precision and durability.
· Set of 4 tools (Model number 570 only)
· For copper, aluminum and brass.
· Can also be used for machining copper refrigeration tubing (1/4"; outer diameter 6.35 mm) (model 562).

Part Number
52420
52425
52430
52435
52440
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Applicable Pipe Dia. Product Details Model Number Mass
(kg)

฿ 4,436.00

RDD HAND TOOL 1 Pack(s)

4 Pieces Per Package

19 Day(s) 1/4 in. (6 mm), 3/8 in. (10 mm), 1/2 in. (12 mm), 5/8 in. (16 mm) Kit - 4 tools 570 0.454

฿ 802.00

RDD HAND TOOL 1 Piece(s) - 19 Day(s) 1/4 in. (6 mm) Swaging tool 562 0.057

฿ 796.00

RDD HAND TOOL 1 Piece(s) - 19 Day(s) 3/8 in. (10 mm) Swaging tool 563 0.113

฿ 1,089.00

RDD HAND TOOL 1 Piece(s) - 19 Day(s) 1/2 in. (12 mm) Swaging tool 564 0.142

฿ 1,575.00

RDD HAND TOOL 1 Piece(s) - 19 Day(s) 5/8 in. (16 mm) Swaging tool 565 0.227

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1