(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

600 Series Heavy Duty Bender

600 Series Heavy Duty Bender

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 19,560.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
38033
38038
38043
38048
38053
38058
38063
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Dia. Bending radius R Model Number Overall Length
(mm)
Mass
(kg)

฿ 19,560.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 1/4" 5/8" 604 340 0.79

฿ 22,348.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 5/16" 15/16" 605/605M 520 1.84

฿ 26,270.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 3/8" 15/16" 606 520 1.84

฿ 32,809.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 1/2" 1.1/2" 608 630 2.76

฿ 19,560.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 6 mm 16 mm 606M 340 0.79

฿ 26,270.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 10 mm 24 mm 610M 520 1.84

฿ 32,809.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 12 mm 38 mm 612M 630 2.76

Basic Specifications

Product Description

[Features]
· The 2-stage design enables 90° to 180° bending without the handles crossing each other. A half-turn rotation of the bending handle will switch the lock between ON and OFF.
· The longer handle provides better leverage. The bending form roll dies reduce the force needed when bending.
· Can be used together with a vice for even easier bending.
· Ideal for bending tubing with a thickness of 2 mm or less.
* 38038 uses both inch and metric sizes.

Part Number
38033
38038
38043
38048
38053
38058
38063
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Dia. Bending radius R Model Number Overall Length
(mm)
Mass
(kg)

฿ 19,560.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 1/4" 5/8" 604 340 0.79

฿ 22,348.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 5/16" 15/16" 605/605M 520 1.84

฿ 26,270.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 3/8" 15/16" 606 520 1.84

฿ 32,809.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 1/2" 1.1/2" 608 630 2.76

฿ 19,560.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 6 mm 16 mm 606M 340 0.79

฿ 26,270.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 10 mm 24 mm 610M 520 1.84

฿ 32,809.00

RDD HAND TOOL 1 Piece(s) 19 Day(s) 12 mm 38 mm 612M 630 2.76

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1