(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tongue & Groove Pliers

Tongue & Groove Pliers

You can add up to 6 items to the comparison list.

Loading...

Specifications of 62362

  • Maximum Opening(mm)
    108 (4.1/4 in.)
  • Overall Length(mm)
    406 (16 in.)
  • Mass(g)
    1,240
Part Number
62362
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,189.00

RDD HAND TOOL 1 Piece(s) 19 Day(s)

Basic Specifications

Product Description

[Features]
· A professional quality tool that was manufactured carefully to achieve an outstanding level of balance. Guarantees excellent strength and accuracy.
· Realizes high durability and a long service life thanks to the forging and heat treatments.
· Tongue and groove pliers from which the rivets do not protrude. The tool strength has been increased and it can even be inserted into tight spaces.
· Easy-to-hold cushioned grip (not insulated against electrical shock).

Specifications of 62362

  • Maximum Opening(mm)
    108 (4.1/4 in.)
  • Overall Length(mm)
    406 (16 in.)
  • Mass(g)
    1,240
Part Number
62362
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,189.00

RDD HAND TOOL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1