1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

212 Pro Arc Hacksaw (Part Number)

RDD HAND TOOL

212 Pro Arc Hacksaw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,690.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight hacksaw for professionals, boasting excellent strength and ultimate control. The bow-shaped frame structure provides high strength and workability. Blades can be replaced by fitting them onto the large tension knob. The rubber-coated hand grips at the front and back enable quick cutting exactly as intended. Two positions are prepared for attaching blades, according to the work being performed (either 45° or 90° cutting angle). The replacement blade comes with 24T (the color may differ).

 
Part Number
20238
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,690.00

RDD HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Bimetal Specifications 300 mm Wide Metal Saw Overall Length(mm) 406
Thickness(mm) 150

Please check the type/dimensions/specifications of the part 20238 in the 212 Pro Arc Hacksaw series.