1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bimetal Blade (Hacksaw Replacement Blade)【10 Pieces Per Package】 (93785)

RDD HAND TOOL

Bimetal Blade (Hacksaw Replacement Blade) (93785)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Structured with a high speed steel blade integrated with electronic beam welding onto a tough yet flexible die steel support. Demonstrates maximum performance with the highest quality replacement blade.
· 1218-BM: for heavy duty use
· 1224-BM: general purpose

Part Number
93785
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth

฿ 2,155.00

RDD HAND TOOL 1 Pack(s)

10 Pieces Per Package

12 Day(s) 18 (per 1 inch)

Loading...

  1. 1

Basic Information

Material Bimetal Overall Length(mm) 300 (12 in.)

Please check the type/dimensions/specifications of the part 93785 in the Bimetal Blade (Hacksaw Replacement Blade) series.

Products with similar specification

Part Number
93790
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth

฿ 2,155.00

1 Pack(s)

10 Pieces Per Package

12 Day(s) 24 (per 1 inch)