1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Level

RDD HAND TOOL

Aluminum Level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,386.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
Torpedo level
· Strong main body made of billet aluminum. Sturdy design to withstand harsh environments.
· All-weather, waterproof, shock-resistant.
· Large bubble tube that is easy to read from all kinds of angles.
· Uses rare earth magnet for easy stabilization at any angle. V-grooved U-shaped level
· A V-grooved U-shaped level is suited for bending or welding magnetized tubing.
· Uses 16 rare earth magnets to maintain the highest stability.
More degrees indicated than any other level of this size: 0, 22.5, 30, 45, 60, 90°

Part Number
36248
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,386.00

RDD HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 216 Height(mm) 32
Thickness(mm) 18 Type 5 bubble tube torpedo level Number of degrees indicated 0, 22.5, 30, 45, 90
Mass(g) 170

Please check the type/dimensions/specifications of the part 36248 in the Aluminum Level series.