(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
34965 |
43573 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length (mm) |
Mass (g) |
Model Number | Width (mm) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,350.00 |
RDD PLUMBING TOOL | 1 Piece(s) | 12 Day(s) | 6 to 37 | 1/4~1.1/2 | - | 113 | 127 | - | Plastic structure with durable alloy steel blades. Quickly reams copper, brass and other tubings with professional quality. | ||
฿ 3,893.00 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | 3 to 38 | 1/8 to 1.1/2 | 70 | 160 | 127S | 57 | - |
[Features]
· Small tool for quick, clean and easy inner surface reaming and outer surface deburring of 1/4" (1/8" for 127S) to 11/2" (outer diameter 38 mm) copper pipes and stainless steel pipes (in the case of 127S).
· A plastic structure featuring blades made of durable alloy steel.
· Gives fast, professional quality reaming on copper, aluminum, brass, stainless steel (in the case of 127S) and other types of tubing / piping.
Part Number |
---|
34965 |
43573 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length (mm) |
Mass (g) |
Model Number | Width (mm) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,350.00 |
RDD PLUMBING TOOL | 1 Piece(s) | 12 Day(s) | 6 to 37 | 1/4~1.1/2 | - | 113 | 127 | - | Plastic structure with durable alloy steel blades. Quickly reams copper, brass and other tubings with professional quality. | ||
฿ 3,893.00 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | 3 to 38 | 1/8 to 1.1/2 | 70 | 160 | 127S | 57 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?