(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic pipe cutter

Plastic pipe cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 30088

  • Product Type
    Pipe Cutter
  • Cutting Capacity (mm)
    3 to 60
  • Overall Length(mm)
    255
  • Name of Product
    Ratchet type PE pipe cutter
  • Model Number
    RC-2375
  • Mass(kg)
    0.9
Part Number
30088
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Cutting Capacity (mm) Overall Length
(mm)
Name of Product Model Number Mass
(kg)

฿ 8,089.00

RDD HAND TOOL 1 Piece(s) 10 Day(s) Pipe Cutter 3 to 60 255 Ratchet type PE pipe cutter RC-2375 0.9

Product Description

[Features]
· A Ridgid plastic pipe cutter; ideal for cutting PVC, CPVC, PP, PE, PEX and multi-layer pipes.
· PC-1250 uses an X-CEL blade for simple cutting and simple blade replacement. The blade is reversible. Convenient to carry pocket size with the lightest model being just 200 g. Not suitable for cutting multi-layer pipe.
· The single stroke cutter PC-1375ML uses an X-CEL blade. Easily cuts up to ø35 mm at once. Particularly great for cutting cross-linked polyethylene pipe, PE pipe, PB pipe and rubber hoses. Excellent for cutting multi-layer pipe as well.
· For the ratchet type plastic pipe cutters RC-1625 and RC-2375, X-CEL blades are equipped with ratchet mechanisms as-is for PC-1375ML applications, improving the cutting capacity to 42 mm and 60 mm respectively.

Specifications of 30088

  • Product Type
    Pipe Cutter
  • Cutting Capacity (mm)
    3 to 60
  • Overall Length(mm)
    255
  • Name of Product
    Ratchet type PE pipe cutter
  • Model Number
    RC-2375
  • Mass(kg)
    0.9
Part Number
30088
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Cutting Capacity (mm) Overall Length
(mm)
Name of Product Model Number Mass
(kg)

฿ 8,089.00

RDD HAND TOOL 1 Piece(s) 10 Day(s) Pipe Cutter 3 to 60 255 Ratchet type PE pipe cutter RC-2375 0.9

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1