(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Cutter For Thin-Walled Stainless Steel Tubing【1-2 Pieces Per Package】

Tube Cutter For Thin-Walled Stainless Steel Tubing

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,766.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
29963
29973
31803
32078
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Cutting Capacity mm Cutting Capacity Inch Total Length
(mm)
Thickness
(mm)
Model Number Width
(mm)
Standard Replacement Blades Specifications Mass
(kg)

฿ 4,800.00

RDD HAND TOOL 1 Piece(s) - 12 Day(s) 6-35 1/4-1.3/8 160-200 70 35S 32 E-635 Stainless steel pipe cutter 0.4

฿ 1,766.00

RDD HAND TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s) - - - - E-635 - - Blade replacement for stainless steel pipes, with bearings (2 pc.) 0.014

฿ 16,268.00

RDD HAND TOOL 1 Piece(s) - 19 Day(s) 6-67 1/4-2.5/8 210-280 95 65S 32 E-635 Quick-action stainless steel pipe cutter 0.68

฿ 11,768.00

RDD HAND TOOL 1 Piece(s) - 19 Day(s) 10-25 3/8-1 165-215 80 151 CSST 38 E-4546 Quick-action CSST cutter 0.50

Basic Specifications

Product Description

[Features]
· Models 15-SI, 35S and 65S are specially designed for stainless steel tubing. Uses six specialized bearings (in the 15-SI and 35S) / 12 specialized bearings (in the 65S) and a interchangeable type cutter blade to allow for easier and faster cutting of stainless steel tubing (with spare blades.)
· Model 151 CCST can be used to cut corrugated stainless steel tubing.

Part Number
29963
29973
31803
32078
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Cutting Capacity mm Cutting Capacity Inch Total Length
(mm)
Thickness
(mm)
Model Number Width
(mm)
Standard Replacement Blades Specifications Mass
(kg)

฿ 4,800.00

RDD HAND TOOL 1 Piece(s) - 12 Day(s) 6-35 1/4-1.3/8 160-200 70 35S 32 E-635 Stainless steel pipe cutter 0.4

฿ 1,766.00

RDD HAND TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s) - - - - E-635 - - Blade replacement for stainless steel pipes, with bearings (2 pc.) 0.014

฿ 16,268.00

RDD HAND TOOL 1 Piece(s) - 19 Day(s) 6-67 1/4-2.5/8 210-280 95 65S 32 E-635 Quick-action stainless steel pipe cutter 0.68

฿ 11,768.00

RDD HAND TOOL 1 Piece(s) - 19 Day(s) 10-25 3/8-1 165-215 80 151 CSST 38 E-4546 Quick-action CSST cutter 0.50

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1