Internal tube cutter

Brand :
RIDGID

Caution

    Product Description

    [Features]
    · Use for trimming below-floor-level tubing used for showers and floor drains, or for trimming sprinkler head tubing above the ceiling.
    · Model 106 features a steel and aluminum body. Models 108 and 109 (P) are made from cast iron.
    · All models feature hardened steel rollers and replacement cutter blades.
    · Models 106, 108 and 109 are designed with the ability to cut K-type copper tubing and 1.65 mm aluminum tubing.
    · Model 109-P can be equipped with a different blade for cutting PVC or ABS plastic.
    · Model 109-P is capable of cutting PVC piping with a thickness of up to 6 mm.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Internal tube cutter | RIDGID | MISUMI Thailand