(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
31622 |
31627 |
66737 |
66742 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity mm | Cutting Capacity Inch | Total Length (mm) |
Thickness (mm) |
Model Number | Width (mm) |
Standard Replacement Blades | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,388.00 |
RDD HAND TOOL | 1 Piece(s) | 20 Day(s) | 3-28 | 1/8-1.1/8 | 129 | 54 | 150-C | 31 | E-3469 | 0.44 | ||
฿ 4,933.00 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | - | 1/8-1.1/8(3~28) | - | - | 150-S | - | E-4546 | - | ||
฿ 4,407.00 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | - | 1/4-1.3/8(3~35) | - | - | 150-L | - | E-3469 | - | ||
฿ 5,156.00 |
RDD HAND TOOL | 1 Piece(s) | 14 Day(s) | 6-35 | 1/4-1.3/8 | 139 | 62 | 150-LS | 32 | E-4546 | 0.47 |
[Features]
· Capable of cutting copper, brass, aluminum and thin-walled stainless steel tubing.
· Contracting-type feed screw. Keeps the cutter at the same length, regardless of tubing diameter. Convenient for working in tight spaces.
· The built-in feed screw eliminates clogging and jamming. Employs grooved rollers for close-to-flare cutting. Includes a contracting type reamer.
· The X-CEL knob and X-CEL pin (quick change pin) enable faster cutting and allow for the blades to be replaced.
· Made from a high-strength zinc alloy
· Comes with spare cutter replacement blade (inside the knob) as standard
· The 150-S and 150-LS are made for cutting thin-walled stainless steel tubing. The 150-C* and 150-L include cutter wheels for copper tubing as standard.
Part Number |
---|
31622 |
31627 |
66737 |
66742 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity mm | Cutting Capacity Inch | Total Length (mm) |
Thickness (mm) |
Model Number | Width (mm) |
Standard Replacement Blades | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,388.00 |
RDD HAND TOOL | 1 Piece(s) | 20 Day(s) | 3-28 | 1/8-1.1/8 | 129 | 54 | 150-C | 31 | E-3469 | 0.44 | ||
฿ 4,933.00 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | - | 1/8-1.1/8(3~28) | - | - | 150-S | - | E-4546 | - | ||
฿ 4,407.00 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | - | 1/4-1.3/8(3~35) | - | - | 150-L | - | E-3469 | - | ||
฿ 5,156.00 |
RDD HAND TOOL | 1 Piece(s) | 14 Day(s) | 6-35 | 1/4-1.3/8 | 139 | 62 | 150-LS | 32 | E-4546 | 0.47 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?