(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
33055 |
33070 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity Inch | Thickness (mm) |
Model Number | Width (mm) |
Standard Replacement Blades | Specifications | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,496.00 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | 1/4-2.3/8 | 95 | 205 | 40 | E-3469 | - | 0.91 | ||
฿ 10,276.00 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | 1/4-2.3/8(6~60) | - | 205-S | - | E-4546 | Quick action mechanism... Can be set on the pipe by simply pressing the knob. After cutting, press the release button and the knob will return at once due to the built-in spring. | - |
[Features]
· Capable of cutting copper, brass, aluminum and thin-walled stainless steel tubing.
· Employs a quick-action mechanism. Enables quick size adjustments.
· The 205 includes blades for aluminum and copper tubing, while the 205-S includes blades for thin-walled stainless steep tubing.
· Includes spare cutter replacement blades as standard (inside the knob)
Part Number |
---|
33055 |
33070 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity Inch | Thickness (mm) |
Model Number | Width (mm) |
Standard Replacement Blades | Specifications | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,496.00 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | 1/4-2.3/8 | 95 | 205 | 40 | E-3469 | - | 0.91 | ||
฿ 10,276.00 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | 1/4-2.3/8(6~60) | - | 205-S | - | E-4546 | Quick action mechanism... Can be set on the pipe by simply pressing the knob. After cutting, press the release button and the knob will return at once due to the built-in spring. | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?