(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

258 Power Pipe Cutter【2 Pieces Per Package】

258 Power Pipe Cutter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

(i)Caution

  • Model 258 is not recommended for cutting cast iron pipe.
    · To extend the life of the cutter blade, make sure to use a pipe support to support the pipe which is to be cut.

Specifications of 60007

  • Product Type
    Other Parts
  • Name of Product
    Replacement ball transfer head set
  • Mass(kg)
    2.5
Part Number
60007 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 14,002.00

฿ 12,880.44

HAND TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s)

Basic Specifications

  • Product Type
    Other Parts
  • Name of Product
    Replacement ball transfer head set
  • Mass(kg)
    2.5

Product Description

[Features]
· Easily cuts both long and short pipes at right angles.
· Easily cut by rotating the piping.
· Does not generate chips, sparks or naked flames.
· Quick cutting of steel pipe with minimal burrs.
· Ideal for cutting piping for groove connections.
· Durable design. Ideal for use at work sites and factories.
· Adapter for beveling (61757 pipe roller) can be used.

Specifications of 60007

  • Product Type
    Other Parts
  • Name of Product
    Replacement ball transfer head set
  • Mass(kg)
    2.5
Part Number
60007 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 14,002.00

฿ 12,880.44

HAND TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1