(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
34945 |
34950 |
34955 |
34960 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length (mm) |
Mass (g) |
Model Number | Width (mm) |
Trusco code | Specifications | Replacement cone part number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,328.00 ฿ 18,608.49 |
RDD HAND TOOL | 1 Piece(s) | 14 Day(s) | 6 to 50 (nominal dimension) | 1/8 to 2 (nominal dimension) | 520 | 3,200 | 2 | 340 | 788-2548 | Straight reamer (handle equipped as standard *Cannot be used with other models) | 34975 | ||
฿ 44,760.00 ฿ 41,179.20 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | 10 to 80 (nominal dimension) | 3/8 to 3 (nominal dimension) | 535 | 5,200 | 3 | 440 | - | Straight reamer (handle equipped as standard *Cannot be used with other models) | 35090 | ||
฿ 24,212.00 ฿ 21,815.01 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | 8 to 50 (nominal dimension) | 1/4 to 2 (nominal dimension) | 500 | 3,300 | 2-S | 305 | 788-2556 | Spiral reamer (handle equipped as standard *Cannot be used with other models) | 35020 | ||
฿ 77,408.00 ฿ 53,450.22 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | 65 to 100 (nominal dimension) | 2.1/2 to 4 (nominal dimension) | 585 | 6,400 | 254 | 390 | 788-2564 | Spiral reamer (handle equipped as standard *Cannot be used with other models) | 35135 |
[Features]
· The 2-S spiral ratchet reamer features a self-feed type spiral design for extra-fast and easy hand reaming. However, it is not suitable for power reaming.
· Models 2 and 3 Ratchet Reamers feature a long tapered design that will not dig in. Also suitable for use with power drives.
· Model 254 Spiral Ratchet Reamer employs a hollow structure for a reduced weight. Large pressure plate. The quenched steel alloy cone removes sharp corners. Not suitable for power reaming.
Part Number |
---|
34945 |
34950 |
34955 |
34960 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length (mm) |
Mass (g) |
Model Number | Width (mm) |
Trusco code | Specifications | Replacement cone part number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,328.00 ฿ 18,608.49 |
RDD HAND TOOL | 1 Piece(s) | 14 Day(s) | 6 to 50 (nominal dimension) | 1/8 to 2 (nominal dimension) | 520 | 3,200 | 2 | 340 | 788-2548 | Straight reamer (handle equipped as standard *Cannot be used with other models) | 34975 | ||
฿ 44,760.00 ฿ 41,179.20 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | 10 to 80 (nominal dimension) | 3/8 to 3 (nominal dimension) | 535 | 5,200 | 3 | 440 | - | Straight reamer (handle equipped as standard *Cannot be used with other models) | 35090 | ||
฿ 24,212.00 ฿ 21,815.01 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | 8 to 50 (nominal dimension) | 1/4 to 2 (nominal dimension) | 500 | 3,300 | 2-S | 305 | 788-2556 | Spiral reamer (handle equipped as standard *Cannot be used with other models) | 35020 | ||
฿ 77,408.00 ฿ 53,450.22 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | 65 to 100 (nominal dimension) | 2.1/2 to 4 (nominal dimension) | 585 | 6,400 | 254 | 390 | 788-2564 | Spiral reamer (handle equipped as standard *Cannot be used with other models) | 35135 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?