(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hinged Pipe Cutter (4 Blades)

Hinged Pipe Cutter (4 Blades)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 80,899.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
74227 SALE
74685 SALE
74700 SALE
74710 SALE
83080 SALE
83085 SALE
83145 SALE
83150 SALE
83165 SALE
83170 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Model Number Processing range piping nominal dimensions A Processing range piping nominal dimensions B Width
(mm)
Maximum effective radius
(mm)
Mass
(kg)
Intended Use

฿ 80,899.00

฿ 57,907.50

RDD HAND TOOL 1 Piece(s) 19 Day(s) Main body: 570 to 1,150 424-CI 50 to 100 2 to 4 50 600 6.0 For cast iron/ductile cast iron pipe

฿ 91,867.00

฿ 77,544.93

RDD PLUMBING TOOL 1 Piece(s) 10 Day(s) When using auxiliary handle: 1,560, main body: 825-950 466-CI 100 to 150 4 to 6 75 880 13.0 For cast iron pipe

฿ 119,688.00

฿ 95,319.52

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) When using auxiliary handle: 1,710, main body: 1,100 468-CI 150 to 200 6 to 8 75 985 15.2 For cast iron pipe

฿ 149,085.00

฿ 119,148.73

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) When using auxiliary handle: 1,550 to 1,750, main body: 940 to 1,140 472-CI 200 to 300 8 to 12 75 1,040 19.1 For cast iron pipe

฿ 106,332.00

฿ 76,154.98

RDD HAND TOOL 1 Piece(s) 19 Day(s) When using auxiliary handle: 1,560, main body: 825-950 466 100 to 150 4 to 6 75 880 13.0 For steel pipe

฿ 94,495.00

฿ 81,501.94

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) When using auxiliary handle: 1,560, main body: 825-950 466-HWS 100 to 150 4 to 6 75 880 13.0 For thick steel pipe

฿ 121,686.00

฿ 95,742.54

RDD HAND TOOL 1 Piece(s) 19 Day(s) When using auxiliary handle: 1,710, main body: 1,100 468 150 to 200 6 to 8 75 985 15.0 For steel pipe

฿ 119,688.00

฿ 95,319.52

RDD PLUMBING TOOL 1 Piece(s) 12 Day(s) When using auxiliary handle: 1,710, main body: 1,100 468-HWS 150 to 200 6 to 8 75 985 15.2 For thick steel pipe

฿ 135,902.00

฿ 97,550.46

RDD HAND TOOL 1 Piece(s) 19 Day(s) When using auxiliary handle: 1,550 to 1,750, main body: 940 to 1,140 472 200 to 300 8 to 12 75 1,040 19.0 For steel pipe

฿ 149,085.00

฿ 119,148.73

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) When using auxiliary handle: 1,550 to 1,750, main body: 940 to 1,140 472-HWS 200 to 300 8 to 12 75 1,040 19.1 For thick steel pipe

Basic Specifications

Product Description

[Features]
· Designed for quickly cutting ø50 to 300 mm steel pipe, thick steel pipe and ductile cast iron pipe.
· All 8 types can be cut with minimal rotation. Ideal for use in tight spaces.
· Work can be performed with 2 people by attaching the auxiliary handle included with 466, 468 and 472.

Part Number
74227 SALE
74685 SALE
74700 SALE
74710 SALE
83080 SALE
83085 SALE
83145 SALE
83150 SALE
83165 SALE
83170 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Model Number Processing range piping nominal dimensions A Processing range piping nominal dimensions B Width
(mm)
Maximum effective radius
(mm)
Mass
(kg)
Intended Use

฿ 80,899.00

฿ 57,907.50

RDD HAND TOOL 1 Piece(s) 19 Day(s) Main body: 570 to 1,150 424-CI 50 to 100 2 to 4 50 600 6.0 For cast iron/ductile cast iron pipe

฿ 91,867.00

฿ 77,544.93

RDD PLUMBING TOOL 1 Piece(s) 10 Day(s) When using auxiliary handle: 1,560, main body: 825-950 466-CI 100 to 150 4 to 6 75 880 13.0 For cast iron pipe

฿ 119,688.00

฿ 95,319.52

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) When using auxiliary handle: 1,710, main body: 1,100 468-CI 150 to 200 6 to 8 75 985 15.2 For cast iron pipe

฿ 149,085.00

฿ 119,148.73

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) When using auxiliary handle: 1,550 to 1,750, main body: 940 to 1,140 472-CI 200 to 300 8 to 12 75 1,040 19.1 For cast iron pipe

฿ 106,332.00

฿ 76,154.98

RDD HAND TOOL 1 Piece(s) 19 Day(s) When using auxiliary handle: 1,560, main body: 825-950 466 100 to 150 4 to 6 75 880 13.0 For steel pipe

฿ 94,495.00

฿ 81,501.94

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) When using auxiliary handle: 1,560, main body: 825-950 466-HWS 100 to 150 4 to 6 75 880 13.0 For thick steel pipe

฿ 121,686.00

฿ 95,742.54

RDD HAND TOOL 1 Piece(s) 19 Day(s) When using auxiliary handle: 1,710, main body: 1,100 468 150 to 200 6 to 8 75 985 15.0 For steel pipe

฿ 119,688.00

฿ 95,319.52

RDD PLUMBING TOOL 1 Piece(s) 12 Day(s) When using auxiliary handle: 1,710, main body: 1,100 468-HWS 150 to 200 6 to 8 75 985 15.2 For thick steel pipe

฿ 135,902.00

฿ 97,550.46

RDD HAND TOOL 1 Piece(s) 19 Day(s) When using auxiliary handle: 1,550 to 1,750, main body: 940 to 1,140 472 200 to 300 8 to 12 75 1,040 19.0 For steel pipe

฿ 149,085.00

฿ 119,148.73

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) When using auxiliary handle: 1,550 to 1,750, main body: 940 to 1,140 472-HWS 200 to 300 8 to 12 75 1,040 19.1 For thick steel pipe

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1