(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
32820 |
32825 |
32830 |
32840 |
32845 |
32850 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length (mm) |
Model Number | Processing range piping nominal dimensions A | Processing range piping nominal dimensions B | Height (mm) |
Width (mm) |
Mass (kg) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,548.34 ฿ 13,965.14 |
PLUMBING TOOL | 1 Piece(s) | 1 Day(s) | 3~50 | 1/8~2 | - | 2-A | - | - | - | - | 3.2 | Long shank and protected adjustment screw. Large handle makes quick adjustments easy. Roller blade replacement type that can be replaced with a 3-flute cutter. | ||
฿ 17,735.00 ฿ 14,970.11 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | - | - | 500 | 2-A | 6-50 | 1/8 to 2 | 152 | 51 | 3.2 | 3 blades | ||
฿ 31,079.00 ฿ 24,707.81 |
RDD HAND TOOL | 1 Piece(s) | 14 Day(s) | - | - | 990 to 1,090 | 3-S | 25 to 80 | 1-3 | 170 | 60 | 6.9 | - | ||
฿ 46,385.00 ฿ 36,903.91 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | - | - | 1,005 to 1,120 | 4-S | 50 to 100 | 2 to 4 | 170 | 60 | 8.2 | - | ||
฿ 46,385.00 ฿ 36,903.91 |
RDD HAND TOOL | 1 Piece(s) | 14 Day(s) | - | - | 1,005 to 1,120 | 4-S | 50 to 100 | 2 to 4 | 170 | 60 | 8.2 | 3 blades | ||
฿ 66,348.00 ฿ 52,660.41 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | - | - | 1,055 to 1,180 | 6-S | 100 to 150 | 4 to 6 | 170 | 60 | 10.0 | - |
[Features]
· Quick, clean finish without burrs, manually.
· Has long shanks for protecting adjustment screws. With large handle for quick and simple adjustment.
· Can be exchanged with a 3-blade cutter by replacing the roller replaceable blades. 2-A and 4-S models can be ordered with 3 blades for when using in locations where 360° rotation is difficult.
· With the 3-S, 4-S and 6-S models, when cutting large diameter pipes work can be performed by 2 people by using the auxiliary handle (standard accessory.)
Part Number |
---|
32820 |
32825 |
32830 |
32840 |
32845 |
32850 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length (mm) |
Model Number | Processing range piping nominal dimensions A | Processing range piping nominal dimensions B | Height (mm) |
Width (mm) |
Mass (kg) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,548.34 ฿ 13,965.14 |
PLUMBING TOOL | 1 Piece(s) | 1 Day(s) | 3~50 | 1/8~2 | - | 2-A | - | - | - | - | 3.2 | Long shank and protected adjustment screw. Large handle makes quick adjustments easy. Roller blade replacement type that can be replaced with a 3-flute cutter. | ||
฿ 17,735.00 ฿ 14,970.11 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | - | - | 500 | 2-A | 6-50 | 1/8 to 2 | 152 | 51 | 3.2 | 3 blades | ||
฿ 31,079.00 ฿ 24,707.81 |
RDD HAND TOOL | 1 Piece(s) | 14 Day(s) | - | - | 990 to 1,090 | 3-S | 25 to 80 | 1-3 | 170 | 60 | 6.9 | - | ||
฿ 46,385.00 ฿ 36,903.91 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | - | - | 1,005 to 1,120 | 4-S | 50 to 100 | 2 to 4 | 170 | 60 | 8.2 | - | ||
฿ 46,385.00 ฿ 36,903.91 |
RDD HAND TOOL | 1 Piece(s) | 14 Day(s) | - | - | 1,005 to 1,120 | 4-S | 50 to 100 | 2 to 4 | 170 | 60 | 8.2 | 3 blades | ||
฿ 66,348.00 ฿ 52,660.41 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | - | - | 1,055 to 1,180 | 6-S | 100 to 150 | 4 to 6 | 170 | 60 | 10.0 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?