(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adjustable Stand with Steel Roller

Adjustable Stand with Steel Roller

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 64642

  • Product Type
    Other
  • Overall Length(mm)
    860
  • Model Number
    AR99
  • Width(mm)
    760
  • Height adjustment range(mm)
    860 (34 in.)
  • Maximum load weight(kg)
    1,134
  • Trusco code
    788-3510
  • Mass(kg)
    13.6
Part Number
64642 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 38,179.00

฿ 28,073.02

RDD HAND TOOL 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    860
  • Model Number
    AR99
  • Width(mm)
    760
  • Height adjustment range(mm)
    860 (34 in.)
  • Maximum load weight(kg)
    1,134
  • Trusco code
    788-3510
  • Mass(kg)
    13.6

Product Description

[Features]· The position can be quickly adjusted according to the pipe size.
· Roller rotation can be stopped so that the pipe does not turn.
· Ideal for threading, grooving, and other pipe machining.

Specifications of 64642

  • Product Type
    Other
  • Overall Length(mm)
    860
  • Model Number
    AR99
  • Width(mm)
    760
  • Height adjustment range(mm)
    860 (34 in.)
  • Maximum load weight(kg)
    1,134
  • Trusco code
    788-3510
  • Mass(kg)
    13.6
Part Number
64642 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 38,179.00

฿ 28,073.02

RDD HAND TOOL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1