(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
56667 |
56672 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Model Number | Type | Length of side (mm) |
Height adjustment range (mm) |
Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,219.00 ฿ 13,303.39 |
RDD HAND TOOL | 1 Piece(s) | 10 Day(s) | 590 to 1,070 (distance from floor to pipe placement position) | RJ-98 | Roller head pipe stand (short) | 410 | 590 to 1,070 (23 to 42 in.) | 10.9 | ||
฿ 19,219.00 ฿ 11,483.35 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | 820 to 1,400 (distance from floor to pipe placement position) | RJ-99 | Roller head pipe stand (tall) | 610 | 820 to 1,400 (32 to 55 in.) | 12.3 |
Part Number |
---|
56667 |
56672 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Model Number | Type | Length of side (mm) |
Height adjustment range (mm) |
Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,219.00 ฿ 13,303.39 |
RDD HAND TOOL | 1 Piece(s) | 10 Day(s) | 590 to 1,070 (distance from floor to pipe placement position) | RJ-98 | Roller head pipe stand (short) | 410 | 590 to 1,070 (23 to 42 in.) | 10.9 | ||
฿ 19,219.00 ฿ 11,483.35 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | 820 to 1,400 (distance from floor to pipe placement position) | RJ-99 | Roller head pipe stand (tall) | 610 | 820 to 1,400 (32 to 55 in.) | 12.3 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?