(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball transfer head【2 Pieces Per Package】

Ball transfer head

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 37997

  • Product Type
    Other
  • Grippable Tube (Nominal Size)(mm)
    15 to 300 (1/2 to 12 in.)
  • Model Number
    BTH-9
  • Type
    Ball transfer head
  • Maximum load weight(kg)
    454
  • Mass(kg)
    2.3
  • Further notes
    1 pair (2 piece set). Not sold separately.
Part Number
37997 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 13,987.00

฿ 12,868.04

HAND TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s)

Basic Specifications

  • Product Type
    Other
  • Grippable Tube (Nominal Size)(mm)
    15 to 300 (1/2 to 12 in.)
  • Model Number
    BTH-9
  • Type
    Ball transfer head
  • Maximum load weight(kg)
    454
  • Mass(kg)
    2.3
  • Further notes
    1 pair (2 piece set). Not sold separately.

Product Description

[Features]
· Mount on a V head pipe stand (VJ-98, VJ-99, VF-99) and the pipe rolls smoothly. Ideal for threading machines, grooving machines, and other pipe machining.

Specifications of 37997

  • Product Type
    Other
  • Grippable Tube (Nominal Size)(mm)
    15 to 300 (1/2 to 12 in.)
  • Model Number
    BTH-9
  • Type
    Ball transfer head
  • Maximum load weight(kg)
    454
  • Mass(kg)
    2.3
  • Further notes
    1 pair (2 piece set). Not sold separately.
Part Number
37997 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 13,987.00

฿ 12,868.04

HAND TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1