(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Conveyor head pipe stand

Conveyor head pipe stand

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 56682

  • Product Type
    Other
  • Overall Length(mm)
    760 to 1,170 (distance from floor to pipe placement position)
  • Model Number
    CJ-99
  • Type
    Conveyor head pipe stand
  • Length of side(mm)
    610
  • Height adjustment range(mm)
    760 to 1,170 (30 to 46 in.)
  • Maximum load weight(kg)
    454
  • Mass(kg)
    8.6
  • Further notes
    Place pipe supports approximately every 1 m to stabilize the workpiece.
Part Number
56682 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,765.00

฿ 12,908.82

RDD HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    760 to 1,170 (distance from floor to pipe placement position)
  • Model Number
    CJ-99
  • Type
    Conveyor head pipe stand
  • Length of side(mm)
    610
  • Height adjustment range(mm)
    760 to 1,170 (30 to 46 in.)
  • Maximum load weight(kg)
    454
  • Mass(kg)
    8.6
  • Further notes
    Place pipe supports approximately every 1 m to stabilize the workpiece.

Specifications of 56682

  • Product Type
    Other
  • Overall Length(mm)
    760 to 1,170 (distance from floor to pipe placement position)
  • Model Number
    CJ-99
  • Type
    Conveyor head pipe stand
  • Length of side(mm)
    610
  • Height adjustment range(mm)
    760 to 1,170 (30 to 46 in.)
  • Maximum load weight(kg)
    454
  • Mass(kg)
    8.6
  • Further notes
    Place pipe supports approximately every 1 m to stabilize the workpiece.
Part Number
56682 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,765.00

฿ 12,908.82

RDD HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1