(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
22168 |
56657 |
56662 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Model Number | Type | Length of side (mm) |
Height adjustment range (mm) |
Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,260.00 ฿ 10,692.57 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | 710 to 1,300 (distance from floor to pipe placement position) | VF-99 | V head folding pipe stand (tall) | 590 | 710 to 1,300 (28 to 51 in.) | 10.9 | ||
฿ 10,371.67 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | 510 to 960 (distance from floor to pipe placement position) | VJ-98 | V head pipe stand (short) | 410 | 510 to 960 (20 to 38 in.) | 9.5 | ||
฿ 10,371.67 |
HAND TOOL | 1 Piece(s) | 12 Day(s) | 710 to 1,350 (distance from floor to pipe placement position) | VJ-99 | V head pipe stand (tall) | 610 | 710 to 1,350 (28 to 53 in.) | 10.4 |
[Features]
· Ergonomically superior "V"-shaped handle that is convenient for both height adjustment and transporting the stand. The folding type model (VF-99) can be folded and stored in a circle with a 7" diameter.
Part Number |
---|
22168 |
56657 |
56662 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Model Number | Type | Length of side (mm) |
Height adjustment range (mm) |
Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,260.00 ฿ 10,692.57 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | 710 to 1,300 (distance from floor to pipe placement position) | VF-99 | V head folding pipe stand (tall) | 590 | 710 to 1,300 (28 to 51 in.) | 10.9 | ||
฿ 10,371.67 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | 510 to 960 (distance from floor to pipe placement position) | VJ-98 | V head pipe stand (short) | 410 | 510 to 960 (20 to 38 in.) | 9.5 | ||
฿ 10,371.67 |
HAND TOOL | 1 Piece(s) | 12 Day(s) | 710 to 1,350 (distance from floor to pipe placement position) | VJ-99 | V head pipe stand (tall) | 610 | 710 to 1,350 (28 to 53 in.) | 10.4 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?