(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Chain/Yoke Vise

Portable Chain/Yoke Vise

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 32,751.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
40125 SALE
40170 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Overall Length
(mm)
Model Number Type Height
(mm)
Width
(mm)
Mass
(kg)

฿ 49,842.00

฿ 37,969.64

RDD HAND TOOL 1 Piece(s) 12 Day(s) 6 to 65 (1/8 to 2.1/2 in.) 400 to 570 39 Portable yoke vise - 210 7.0

฿ 32,751.00

฿ 30,130.92

RDD HAND TOOL 1 Piece(s) 12 Day(s) 6 to 125 (1/8 to 5 in.) 355 (excluding protruding parts such as handles and chains) 640 Top screw post chain vise 105 (excluding protruding parts such as handles and chains) - 10.7

Basic Specifications

Product Description

[Features]
· Lightweight and robust portable post chain vise. Can be mounted regardless of post shape or type.
· Model 640 includes a tray for oil cans. Includes a convenient pipe bender.
· The portable yoke vise can easily be mounted to thick plates, work benches and posts.

Part Number
40125 SALE
40170 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Overall Length
(mm)
Model Number Type Height
(mm)
Width
(mm)
Mass
(kg)

฿ 49,842.00

฿ 37,969.64

RDD HAND TOOL 1 Piece(s) 12 Day(s) 6 to 65 (1/8 to 2.1/2 in.) 400 to 570 39 Portable yoke vise - 210 7.0

฿ 32,751.00

฿ 30,130.92

RDD HAND TOOL 1 Piece(s) 12 Day(s) 6 to 125 (1/8 to 5 in.) 355 (excluding protruding parts such as handles and chains) 640 Top screw post chain vise 105 (excluding protruding parts such as handles and chains) - 10.7

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1