(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
40080 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grippable Tube (Nominal Size) (mm) |
Overall Length (mm) |
Model Number | Width (mm) |
Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 32,070.00 ฿ 23,558.62 |
RDD HAND TOOL | 1 Piece(s) | 14 Day(s) | 6 to 50 (1/8 to 2 in.) | 205 | 21 | 190 (handle: 140) | 4.0 |
[Features]
· The yoke and base are made of iron, giving excellent durability. The jaw is made of quenched tempered alloy steel. Includes easy-to-use pipe fixing device and bender.
· Use by placing on a work bench.
Part Number |
---|
40080 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grippable Tube (Nominal Size) (mm) |
Overall Length (mm) |
Model Number | Width (mm) |
Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 32,070.00 ฿ 23,558.62 |
RDD HAND TOOL | 1 Piece(s) | 14 Day(s) | 6 to 50 (1/8 to 2 in.) | 205 | 21 | 190 (handle: 140) | 4.0 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?