(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Tripod Vise

Portable Tripod Vise

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 44,110.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
16703 SALE
36273 SALE
36278 SALE
40130 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Overall Length
(mm)
Model Number Type Length of side
(mm)
Mass
(kg)
Specifications

฿ 44,110.00

฿ 32,844.31

RDD HAND TOOL 1 Piece(s) 40 Day(s) 6 to 65 (1/8 to 2.1/2 in.) 940 425 Chain vise 1,005 14.5 A self-locking latch type handle for moving is included. Simply grip to fold.

฿ 48,882.00

฿ 42,454.02

RDD HAND TOOL 1 Piece(s) 40 Day(s) - 980 460-6 Chain vise 1,230 19.4 An ideal work bench with maximized working area, convenient knob for clamping welding grounds, robust leg chain to withstand demanding requirements, sturdy tool tray.

฿ 84,289.00

฿ 60,822.94

RDD HAND TOOL 1 Piece(s) 40 Day(s) - 980 460-12 Chain vise 1,345 27.6 In addition to all the functionality of the 460-6, it also supports 12-inch pipes and the rear leg can be adjusted.

฿ 47,095.00

฿ 43,327.40

RDD HAND TOOL 1 Piece(s) 40 Day(s) 6 to 65 (1/8 to 2.1/2 in.) 1,170 40-A Yoke vise 1,295 22.0 Yoke type vise with robust tool tray.

Basic Specifications

Product Description

[Features]
· Convenient, portable tripod vice with foldable legs that can be easily carried and set up. Includes a tool tray for holding tools, etc.

Part Number
16703 SALE
36273 SALE
36278 SALE
40130 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Overall Length
(mm)
Model Number Type Length of side
(mm)
Mass
(kg)
Specifications

฿ 44,110.00

฿ 32,844.31

RDD HAND TOOL 1 Piece(s) 40 Day(s) 6 to 65 (1/8 to 2.1/2 in.) 940 425 Chain vise 1,005 14.5 A self-locking latch type handle for moving is included. Simply grip to fold.

฿ 48,882.00

฿ 42,454.02

RDD HAND TOOL 1 Piece(s) 40 Day(s) - 980 460-6 Chain vise 1,230 19.4 An ideal work bench with maximized working area, convenient knob for clamping welding grounds, robust leg chain to withstand demanding requirements, sturdy tool tray.

฿ 84,289.00

฿ 60,822.94

RDD HAND TOOL 1 Piece(s) 40 Day(s) - 980 460-12 Chain vise 1,345 27.6 In addition to all the functionality of the 460-6, it also supports 12-inch pipes and the rear leg can be adjusted.

฿ 47,095.00

฿ 43,327.40

RDD HAND TOOL 1 Piece(s) 40 Day(s) 6 to 65 (1/8 to 2.1/2 in.) 1,170 40-A Yoke vise 1,295 22.0 Yoke type vise with robust tool tray.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1