(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Base Wrench 2017

Base Wrench 2017

You can add up to 6 items to the comparison list.

Loading...

Specifications of 46753

  • Product Type
    Other
  • Overall Length(mm)
    254 to 432 (10 to 17 in.) *excluding handle
  • Ability(mm)
    12 to 32
  • Ability(inch)
    1/2 to 1.1/4
  • Model Number
    2017
  • Trusco code
    788-3188
  • Mass(kg)
    1.2
Part Number
46753
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,943.00

RDD HAND TOOL 1 Piece(s) 14 Day(s)

Basic Specifications

Product Description

[Features]
· The waterproof built-in LED light illuminates the tip directly.
· Thanks to the T-handle that can be rotated and removed, work can easily be performed even in tight working spaces.
· Since it is a 3/8" square screwdriver connection type structure, commercially available ratchet and spinner handles can be used to enable leverage and maximize torque.
· Easy to grip handle with an ergonomic design.
· Telescopic mechanism allows for simple length adjustment between 254 mm and 432 mm (10" to 17".) (excluding handle)

Specifications of 46753

  • Product Type
    Other
  • Overall Length(mm)
    254 to 432 (10 to 17 in.) *excluding handle
  • Ability(mm)
    12 to 32
  • Ability(inch)
    1/2 to 1.1/4
  • Model Number
    2017
  • Trusco code
    788-3188
  • Mass(kg)
    1.2
Part Number
46753
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,943.00

RDD HAND TOOL 1 Piece(s) 14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1