(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Strap Wrench

Strap Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The maximum pipe external diameter is the range to which the strap can be wound and fixed.
  • From :
    ฿ 1,398.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
31345
31365
31990
32015
32020
32025
32035
32050
32055
32065
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Pipe Outer Diameter
(mm)
Ability
(mm)
Ability
(inch)
Model Number Outer diameter Strap width
(mm)
Strap length
(mm)
Handle length
(mm)
Mass
(kg)
Specifications

฿ 5,108.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) 135 (5.1/2 in.) 50 2 2 61 30 (1.1/8 in.) 760 (30 in.) 300 (11.3/4 in.) 0.8 -

฿ 8,670.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) 300 (12 in.) 125 5 5 140 45 (1.3/4 in.) 1,200 (48 in.) 450 (18 in.) 0.9 -

฿ 1,398.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - - - - - 12 (1/2 in.) 425 (17 in.) - 0.1 For Model 1

฿ 1,606.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - - - - - 30 (1.1/8 in.) 425 (17 in.) - 0.15 For Model 2

฿ 2,000.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - - - - - 30 (1.1/8 in.) 600 (24 in.) - 0.2 For Model 2

฿ 2,674.00

PLUMBING TOOL 1 Piece(s) 19 Day(s) - - - - - 30 (1.1/8 in.) 760 (30 in.) - 0.25 For Model 2

฿ 1,606.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - - - - - 27 (1.1/16 in.) 425 (17 in.) - 0.15 For Model 2P

฿ 3,637.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - - - - - 45 (1.3/4 in.) 750 (29.1/4 in.) - 0.3 For Model 5

฿ 5,000.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - - - - - 45 (1.3/4 in.) 1,200 (48 in.) - 0.45 For Model 5

฿ 3,748.00

RDD PLUMBING TOOL 1 Piece(s) 14 Day(s) - - - - - 45 (1.3/4 in.) 760 (30 in.) - 0.3 For Model 5P

Basic Specifications

Product Description

[Features]
· Ideal for polishing pipes that you do not want scratched. Holds securely via the strong nylon straps.
· 2 types of models are available for plastic pipes. (The main body of the product shown in the photo is the strap-attached model for plastic pipes)
· Model 1 has a cast iron handle.
· Models 2, 2P, 5 and 5P have an aluminum handle.

Part Number
31345
31365
31990
32015
32020
32025
32035
32050
32055
32065
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Pipe Outer Diameter
(mm)
Ability
(mm)
Ability
(inch)
Model Number Outer diameter Strap width
(mm)
Strap length
(mm)
Handle length
(mm)
Mass
(kg)
Specifications

฿ 5,108.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) 135 (5.1/2 in.) 50 2 2 61 30 (1.1/8 in.) 760 (30 in.) 300 (11.3/4 in.) 0.8 -

฿ 8,670.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) 300 (12 in.) 125 5 5 140 45 (1.3/4 in.) 1,200 (48 in.) 450 (18 in.) 0.9 -

฿ 1,398.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - - - - - 12 (1/2 in.) 425 (17 in.) - 0.1 For Model 1

฿ 1,606.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - - - - - 30 (1.1/8 in.) 425 (17 in.) - 0.15 For Model 2

฿ 2,000.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - - - - - 30 (1.1/8 in.) 600 (24 in.) - 0.2 For Model 2

฿ 2,674.00

PLUMBING TOOL 1 Piece(s) 19 Day(s) - - - - - 30 (1.1/8 in.) 760 (30 in.) - 0.25 For Model 2

฿ 1,606.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - - - - - 27 (1.1/16 in.) 425 (17 in.) - 0.15 For Model 2P

฿ 3,637.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - - - - - 45 (1.3/4 in.) 750 (29.1/4 in.) - 0.3 For Model 5

฿ 5,000.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) - - - - - 45 (1.3/4 in.) 1,200 (48 in.) - 0.45 For Model 5

฿ 3,748.00

RDD PLUMBING TOOL 1 Piece(s) 14 Day(s) - - - - - 45 (1.3/4 in.) 760 (30 in.) - 0.3 For Model 5P

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1