(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dresser sintered from a mixture of a lot of fine diamond particles and metal powders
Contributes to a reduction in dressing costs, improved work efficiency and a uniform grinding effect
[Features]
· 1) Grind stone truing is always executed evenly.
· 2) Sharpness of the grind stone cutting edge is restored and grinding performance is sufficiently exerted.
· 3) Grind stone correction time is reduced.
· 4) The diamond can be used up fully, without waste.
· 5) Dresser reset and change of direction not required.
· 6) Grinding costs reduced.
Part Number |
---|
MDDA000928100 |
MDDA000929100 |
MDDA001008100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diamond part size | Shaft part insertion size | Diamond part shape | Type |
---|---|---|---|---|---|---|---|---|---|
฿ 4,634.82 | TDM DIAMOND DRESSER | 1 Piece(s) | Quote | 6.3 W × 12.7 L × 7 T | ⌀11 × 20 L | A | 2A6E | ||
฿ 5,730.00 | TDM DIAMOND DRESSER | 1 Piece(s) | 12 Day(s) | 4 W × 9.5 L × 7 T | ⌀11 × 32 L | A | 3A6G | ||
฿ 2,554.26 | TDM DIAMOND DRESSER | 1 Piece(s) | 31 Day(s) | 6.3 D × 6.3 T | ⌀11 × 30 L | R | 1R6JS |
Loading...
Product Type | Diamond Dresser | Particle size(μ) | 6 |
---|
How can we improve?
How can we improve?