1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Battery-Powered Hammer Drill GBH36VH-PLUS (Main Body Only)

HAMMER DRILL (ELECTRIC)

Battery-Powered Hammer Drill GBH36VH-PLUS (Main Body Only)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 39,449.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Narrow diameter bits are also can also be used in soft mode.
· Working comfort thanks to a vibration-proof mechanism.
· Anti-kickback mechanism for work safety.
· Light chipping mode (Vario-lock mechanism).

Part Number
GBH36VH-PLUS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 39,449.00

฿ 29,073.91

HAMMER DRILL (ELECTRIC) 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Rechargeable Hammer Drill Voltage(V) DC36 Power Consumption(W) 600
Number of Turns(rev/min) 0 to 940 Number of Blows(times/min) 0 to 4,200 Power (Concrete)(mmφ) 28
Power (Diamond Core)(mmφ) 80 Power (Ironwork)(mmφ) 13 (using SDS rotary chuck set) Power (Carpentry)(mmφ) 30 (using SDS rotary chuck set)
Charging Time Approx. 40 min. (empty → 80% turbo charge) / Approx. 80 min. (empty → full charge) Oscillation 3-Axis Composite Value Hammer Drill(m/s2) 14.5 Size(mm) H246 × W383
Mass(g) 4,500 (including battery)

Please check the type/dimensions/specifications of the part GBH36VH-PLUS in the Battery-Powered Hammer Drill GBH36VH-PLUS (Main Body Only) series.