(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Produces glossy and firm sheets, while protecting them from water and dirt.
· Beautiful finish by using 4 rollers.
· Incorporates an auto reverse function to prevent paper jams.
· Equipped with an automatic OFF function to prevent the power remaining ON.
[Materials]
· ABS resin, steel
Product Type | Laminator | Supported sizes (laminator) | A3 | Thickness(μm) | 150 |
---|---|---|---|---|---|
Width(mm) | Approx. 51.9 | Depth(mm) | Approx. 15.5 | Height(mm) | Approx. 11.3 |
Maximum Lamination Width(mm) | 320 | Maximum Lamination Thickness(mm) | 0.6 (Applicable up to a film of 150 µm) | JAN Code | 4967576232685 |
Trusco Code | 835-9336 | Lamination Speed(mm/sec) | 5.33 (50 Hz), 6.33 (60 Hz) | Cord Length(m) | Approx. 1.5 |
Accessory | Cleaning paper (1 sheet), carrier sheet (1 sheet) | Mass(g) | 3,500 | Warm-up Time(Minute) | Approx. 2 (in mode 1 at 25°C. The time varies by a few minutes depending on the season/temperature.) |
Inner capacity | 1 unit |
Please check the type/dimensions/specifications of the part LFA34AR-W in the 4-Roller Laminator series.
How can we improve?
How can we improve?